IESNA:LM-63-2002
[TEST]P1056153
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1303
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
654.4 649.6 646.7 641.9 635.6 626.9 616.8 605.3 592.3 577.8
561.9 544.6 526.3 507.5 487.3 466.6 445.4 423.7 401.1 378
353.4 329.8 305.8 281.7 257.1 232.6 207.5 181.1 156 132.4
106.9 84.3 62.6 42.4 24.1 8.7 0
654.4 657.3 653.9 646.7 636.6 624.5 610.1 594.2 577.3 558.6
538.8 517.6 495.5 472.9 449.3 424.7 400.1 375.1 350.1 324.5
299 273 247.5 222 196.9 172.4 148.3 125.2 102.1 80.9
65 51 38 26.5 16.4 7.7 0
654.4 651.5 645.2 633.2 618.8 602.9 584.1 563.4 541.2 517.2
492.1 465.1 437.7 409.8 381.8 353.4 326 299 273 246.5
221.5 197.4 173.8 152.2 130 113.6 99.7 87.2 74.6 63.1
52 41.9 32.3 23.1 14.9 7.2 0
654.4 652.5 641.9 626.9 609.6 589.9 568.2 543.2 515.2 486.3
456.5 426.1 395.8 365.5 335.6 306.7 277.8 250.9 225.8 202.2
179.1 156.5 140.1 127.1 113.6 100.6 88.6 78 67.4 57.3
47.7 39 29.9 21.7 14 6.3 0
654.4 653.4 644.8 629.8 611 590.8 566.3 539.3 510.9 480.1
447.8 415.1 384.3 353.4 323.6 294.2 267.7 241.7 217.2 194.1
170.5 152.2 138.2 125.2 111.7 99.7 88.1 77.5 67.4 57.3
48.2 39 30.3 21.7 14 6.7 0
